Product Number: RSKF 8
RSKF 8, Receptacle Panel Nut, M8
Sensor/Actuator: Accessory, M8 Receptacle, Male or Female, Locking Nut, Jam Nut, Panel Nut for use with M8 Receptacles, M8x0.5 Thread
-
Availability:
-
Global inventory:
Specifications
Face View Side 1
Product Family |
Sensor / Actuator Connectors |
---|---|
Connector Type |
Panel Nut |
Technical Data Side 1
Product Sub Family |
Accessories |
---|---|
Connector Design |
Hex Nut |
Attachment Type |
M8 x 1 |
Attachment Material |
CuZn, Ni Plated |
Information
Product Sub Family |
Accessories |
---|---|
Connector Design |
Hex Nut |
Attachment Type |
M8 x 1 |
Attachment Material |
CuZn, Ni Plated |
Part Numbers
Item # | Item Description | Packaging |
---|---|---|
11644 | RSKF 8 | Bulk Packaging, 10 pieces per bag |