Product Number: RSKFM 16
RSKFM 16, Receptacle Panel Nut, M16
Sensor/Actuator: Accessory, M12 Receptacle, Male or Female, Locking Nut, Jam Nut, Panel Nut for use with M12 Receptacles, M16x1.5 Thread
-
Availability:
-
Global inventory:
Specifications
Face View Side 1
Product Family |
Sensor / Actuator Connectors |
---|---|
Connector Type |
Panel Nut |
Technical Data Side 1
Product Sub Family |
Accessories |
---|---|
Connector Design |
Hex Nut |
Attachment Type |
M12 x 1 |
Attachment Material |
CuZn, Ni Plated |
Information
Product Sub Family |
Accessories |
---|---|
Connector Design |
Hex Nut |
Attachment Type |
M12 x 1 |
Attachment Material |
CuZn, Ni Plated |
Part Numbers
Item # | Item Description | Packaging |
---|---|---|
25049 | RSKFM 16 | Bulk Packaging, 10 pieces per bag |