Product Number: RST 4-RKWT 4-771

Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Angled Female, 4-pole; with Grey TPE-C 22 AWG cable

Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Angled Female, 4-pole, 250 V | 4 A; with Grey TPE-C 22 AWG cable

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Family

Sensor / Actuator Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black or Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Grey Transluscent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn, Nickel-plated, External thread

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

771

Conductor Size

22 AWG

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 8 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Conductor material

Cu [Bare Copper]

Cable Jacket Material

TPE-C

Cable Jacket Color

Grey

Cable Diameter D

Ø 4.98 mm

Wire Insulation Material

PVC-SR

Insulated Wire Diameter

Ø 1.19 mm

Ambient Temperature (Fixed Installation)

- 40 to 105°C

Ambient Temperature (Flex Installation)

- 15 to 90°C

Ambient Temperature (Drag Chain Inst)

- 15 to 90°C

UL Cable Type

(UL) PLTC 105C SUN RES OR (CSA) C(UR) AWM I/II A/B 105C, 300V

Flammability Class (Cable Jacket)

FT1

Cable Characteristics

Mechanical Properties: Excellent flexibility for C-track /drag chain, High Impact Strength, Tear & Abrasion | Resistance Properties: Chemicals such as Acids, Degreaser Solvents, Alcohol and Alkalis, Petroleum Liquids such as Oil, Gas, and Grease, Weld Spark, Sunlight, and Ozone

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Angled

Attachment Type, Side 2

Coupling Thread

Number of Pins, Side 2

4

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Black or Orange

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Grey Transluscent

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn, Nickel-plated, Internal thread

O-Ring Material, Side 2

FKM, green or black

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

Note, Side 2

Do not connect or disconnect under load.

UL-File

E315587

UL

Yes

VDE

Yes

RoHS Compliant

Yes

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note Derating

Notice derating

Part Numbers

Item # Item Description Cable Length
600007157 RST 4-RKWT 4-771/0.3M 0.3 m
600007158 RST 4-RKWT 4-771/0.5M 0.5 m
600007159 RST 4-RKWT 4-771/0.6M 0.6 m
600007160 RST 4-RKWT 4-771/1.5M 1.5 m
600007161 RST 4-RKWT 4-771/10M 10 m
600007162 RST 4-RKWT 4-771/1M 1 m
600007163 RST 4-RKWT 4-771/2M 2 m
600007164 RST 4-RKWT 4-771/4M 4 m
600007165 RST 4-RKWT 4-771/5M 5 m
600007166 RST 4-RKWT 4-771/6M 6 m
600007167 RST 4-RKWT 4-771/8M 8 m
600007136 RST 4-RKWT 4-771/3M 3 m