Product Number: GMN 209-12

Form B, 10mm - Gasket | Flat | EPDM

Form B, 10mm - Gasket | Flat | EPDM | for use with select Form B field attachable females

  • Availability:
    Global
  • Status:
    Active

Specifications

Item Description

GMN 209-12

Product Family

Valve Connectors

Side 1 Product Sub Family

GMN DIN EN 175301-803-B Accessories

Connector Type

Gasket

Connector Design

Flat

Coding, Side 1

B

Attachment Type

Flat

Ambient Temperature (Operation)*

-40 ° C to + 125 ° C

Gasket Material

Ethylene Propylene Diene Monomer (EPDM)

RoHS Compliant

Yes

Halogenfree

Yes

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.