Product Number: GIPSCE1
Indoor semi-tight buffered patchcord LSZH jacket 2.8mm simplex MM OM5. CPR Eca.
Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 2.8mm simplex MM OM5. CPR Euroclass Eca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor - Euroclass Eca |
---|---|
Suitable Applications |
Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OM5 | 1 |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue |
---|
Cable Core Water Tight |
Yes |
---|---|
Bulk Cable Weight |
7.22 kg/km |
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.8 mm | No |
Table Notes |
Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1300 nm |
0.9 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 60 mm | IEC 60794-2-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 300 N (67 lbf) | IEC 60794-2-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 100 N (22 lbf) | IEC 60794-2-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-10 |
Temperature Range
Operating Temperature Range |
-40 °C to +70 °C |
---|---|
Installation Temperature Range |
-15 °C to +50 °C |
Storage Temperature Range |
-40 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
CPR Euroclass |
Eca |
---|---|
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.49 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.49 Revision Date: 09-17-2024 |
---|