Product Number: GIPTFE1
Indoor tight buffered patchcord LSZH jacket 2.8mm simplex SM OS2 G.657.A2. CPR Eca.
Indoor tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 2.8mm simplex SM OS2 G.657.A2. CPR Euroclass Eca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor - Euroclass Eca |
---|---|
Suitable Applications |
Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count |
---|---|---|
OS2 | G.657A2 | 1 |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue |
---|
Buffer Specification
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OS2 | Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Cable Core Water Tight |
Yes |
---|---|
Bulk Cable Weight |
7.2 kg/km |
SubUnit Specifications
Fibers Per Subunit |
1 |
---|
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.8 mm | No |
Table Notes |
Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1310 nm |
0.40 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.30 dB/km |
Max. Attenuation at 1625 nm |
0.30 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 60 mm | IEC 60794-2-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 300 N (67 lbf) | IEC 60794-2-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 100 N (22 lbf) | IEC 60794-2-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-10 |
Temperature Range
Operating Temperature Range |
-40 °C to +70 °C |
---|---|
Installation Temperature Range |
-15 °C to +50 °C |
Storage Temperature Range |
-40 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test |
IEC 60332-1-2 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
CPR Euroclass |
Eca |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.50 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.50 Revision Date: 09-17-2024 |
---|