Product Number: RSWU 12-SB 8/LED 3-333
Miniature sensor distributor, 8 ports, LED, M23 12-poles right angle
Miniature sensor distributor, 8 ports, LED, M23 12-poles right angle
-
Availability:
-
Global inventory:

Specifications
Information
Product Sub Family |
Classic |
---|---|
I/O Connection |
M8, 3-poles, A-coded |
Number of Ports |
8 |
I/O Wiring Configuration |
single I/O per port |
Control Cable Interface |
M23, 12-poles right angle |
General Data
Housing Material |
Plastic, TPU |
---|---|
Housing Color |
Orange |
Protection Degree / IP Rating** |
IP67 |
Potted |
Yes |
Dimensions (W x H x D) |
26 mm x 26 mm x 135 mm |
Ambient Temperature (Operation)* |
-15 °C to 80 °C |
Pollution Degree |
3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material |
CuZn |
Contact Bearer Material |
SB: TPU | M23: PBT |
O-Ring Material |
FKM |
Fastening Torque (I/O Connection) |
M8: 0.3 Nm |
Digital Input Channels
Sensor Type |
PNP |
---|
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.43 Revision Date: 03-04-2023 |
Information
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.43 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description |
---|---|
60724 | RSWU 12-SB 8/LED 3-333/5 M |