Product Number: MA6AUFLD
MarineTuff Cat 6A Duplex, U/FTP, 2x4Pr 23 BC, FMPE Ins, LSZH, Indoor, LR certified
Marine Ethernet Cat 6A Duplex Cable,2x4Pr 23AWG Annealed Bare Copper, Foam Polyethylene Insulation, U/FTP, Low Smoke Zero Halogen (SHF1) Jacket, Indoor Shipboard, LR certified
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Shipbuilding, in-cabin passenger Wi-Fi, high-bandwidth IPTV, PoE lighting, device charging stations, onboard security cameras, etc. |
---|
Construction Details
Conductor
Size | Stranding | Stranding Class | Material | No. of Pairs |
---|---|---|---|---|
23 AWG | Solid | Class 1 | BC - Bare Copper | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PO - Polyolefin (Foam) | 1.35 mm (0.0531 in) | White & Blue, White & Orange, White & Green, White & Brown |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 26 AWG (Solid) TC |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (SHF1) | 7.5 mm (0.30 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
45 ns/100m | 77% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 | 75.3 | 72.3 | 73.2 | 70.2 | 68 | 65 | 20 | 67 | 67 | 40 | 35 |
4 | 3.8 | 66.3 | 63.3 | 62.5 | 59.5 | 56 | 53 | 23 | 67 | 66.2 | 34 | 23 |
10 | 5.9 | 60.3 | 57.3 | 54.4 | 51.4 | 48 | 45 | 25 | 67 | 58.2 | 30 | 15 |
16 | 7.5 | 57.2 | 54.2 | 49.7 | 46.7 | 43.9 | 40.9 | 25 | 67 | 54.1 | 28 | 10.9 |
31.3 | 10.5 | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 67 | 48.3 | 25.1 | 5.1 |
62.5 | 15.0 | 48.4 | 45.4 | 33.4 | 30.4 | 32.1 | 29.1 | 21.5 | 65.6 | 42.3 | 22 | |
100 | 19.1 | 45.3 | 42.3 | 26.2 | 23.2 | 28 | 25 | 20.1 | 62.5 | 38.2 | 20 | |
125 | 21.5 | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 61 | 36.3 | 19 | |
200 | 27.6 | 40.8 | 37.8 | 13.2 | 10.2 | 22 | 19 | 18 | 58 | 32.2 | 17 | |
250 | 31.1 | 39.3 | 36.3 | 8.2 | 5.2 | 20 | 17 | 17.3 | 56.5 | 30.2 | 16 | |
350 | 34.3 | 37.1 | 34.1 | 17.1 | 14.1 | 17.3 | 54.3 | 27.3 | ||||
500 | 45.3 | 34.8 | 31.8 | 14 | 11 | 17.3 | 52 | 24.2 |
Table Notes |
Limits below 4 MHz are for information only. Reference standard: ISO/IEC 61156-5 ed. 2.0 (2009) |
---|
Transfer Impedance Class |
Grade 2 |
---|
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-40°C To +80°C | -5°C To +80°C |
Bend Radius
Installation Min. |
---|
10*D |
Bulk Cable Weight |
115 kg/km (77.3 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Indoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-22 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-2 |
CENELEC Compliance |
EN 50173-1 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = HCL+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Product Notes
Notes |
LR (Lloyd’s Register) certification |
---|
History
Update and Revision |
Revision Number: 0.72 Revision Date: 09-04-2024 |
---|
Information
Update and Revision |
Revision Number: 0.72 Revision Date: 09-04-2024 |
---|