Product Number: RPS 480/PoE EEC
Power Supply 1-Phase, 48V, 10A, 480W
The RPS 480/PoE EEC is a DIN-rail mountable single-phase-input power supply, which provides a floating, stabilized and galvanically separated SELV/PELV output voltage.
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
RPS 480/PoE EEC |
---|
Ambient conditions
Operating temperature |
-25-+70 °C |
---|---|
Dimensions (WxHxD) |
48 mm x 124 mm x 127 mm |
Approvals
Safety of industrial control equipment |
cUL61010-2-201 |
---|
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.69 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.69 Revision Date: 03-25-2025 |
---|