...

MNS-INOS Software

Magnum Managed Industrial Network Operating System (INOS) Software for the Magnum RX family of routers provides a full range of routing software along with security and redundancy features. MNS-INOS includes the features needed to connect a variety of different devices and interface types to a routed network. It provides key security offerings, such as IPSec, VPN, firewall, encryption and authentication for robust industrial cybersecurity.

Features & Benefits

  • Two User-Interface Options: Select either a graphical user interface (GUI) or CLI interface
  • Impressive Cybersecurity: Firewall, IPSec, VPN, authentication and encryption are included
  • Redundancy Protection: Routing, RSTP, VRRP, BGP and OSPF are built into the package
  • Quick Problem-solving: Capture and analyze signals with a built-in protocol analyzer
  • Software for Your Needs: Supports Magnum RX platforms and configurations
Resources
Product Bulletin
Product Selection Guide