NetModule Vehicle Routers

From the ability to communicate in a medical emergency to real-time status updates for autonomous vehicles, reliable wireless communication is an essential part of a mobile-driven world. NetModule’s vehicle routers offer a flexible, easy-to-deploy and reliable solution for implementing application-specific solutions, from a simple on-board Internet connection to a complex ITxPT communication platform with multiple 5G, 4G, Wi-Fi and GNSS services. Intelligent routing and link management software make it possible for network infrastructure to access up to four network operators’ networks simultaneously or for fallback purposes.

Features & Benefits

  • Reliable: 5G, Wi-Fi 6, Bluetooth, PoE power source, USB, SSD, Serial, SD-Card, GPS dead reckoning, CAN, IBIS, I/O, Ignition Sense.
  • Flexible: Multiple form factors and ingress protection ratings – all powered by the same software.
  • Robust: Software features include VPN, firewall, routing, MQTT, Linux SDK and containers.

Vehicle Routers

Description Product Detail 
Our modular vehicle routers can be used to implement application-specific solutions, from a simple Internet connection on board a vehicle to a complex ITxPT communication platform with multiple 5G, 4G, Wi-Fi, and GNSS services. Thanks to intelligent routing and link management software, the network infrastructure can access up to four network operators’ networks simultaneously or for fallback purposes. Our routers offer a wide range of interface extensions, facilitating the integration of on-board systems in various special vehicles, such as buses, municipal maintenance vehicles, emergency vehicles – even agricultural machinery. All routers are CE-compliant (RED) and have automotive type approval (UN ECE R10, UN ECE R118). Vehicle Routers
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase