Product Number: ACX-FFxSyyMPz

FX ACX Adapter Frame SM & MM MPO Key up/Key Down (Type A)

FX ACX Adapter Frame, Single Mode & Multi Mode, MPO Key up/Key Down (Type A) Black

  • Availability:
    Asia Pacific
  • Global inventory:
    Available
  • Specifications
  • Part numbers

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color
Frame Base Material SPCC Black
Frame Surface Treatment Powder Coating
Adaptor Type MPO 12(8) Black

TIA/EIA Compliance

TIA-568.3-E, TIA/EIA-604-5(FOCIS-5)

ISO/IEC Compliance

IEC 11801

Related Parts

FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P & ACX-04RM-192P).

Packaging

Individually packaged in a sealed plastic bag.

Update and Revision

Revision Number: 0.4 Revision Date: 08-30-2024

Update and Revision

Revision Number: 0.4 Revision Date: 08-30-2024

Part Numbers

Item # Port Count
ACX-FFXS04MPN 4 Port
ACX-FFXS06MPN 6 Port