Product Number: AP Series FX Adapter Strip LC Duplex

AP Series FX Adapter Strip LC Duplex

AP Series FX Adapter Strip LC Duplex

  • Availability:
    Asia Pacific
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Height

32 mm

Length

155 mm

Mechanical Tests

Description

Front Connection

Flush

Termination Style

Front

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Strip AL5025
Connector Body Plastic
Adapter Sleeve Zirconia-Ceramic

ISO/IEC Compliance

ISO 2768-1

Related Parts

FiberExpress Rack Mount Patch Panel, FiberExpress Wall Mount Patch Panel

Notes

Adapter color is Blue for SM, Green for SM/APC; Beige for MM normal, Aqua for MM OM3 and Violet for MM OM4.

Update and Revision

Revision Number: 0.28 Revision Date: 06-04-2024

Update and Revision

Revision Number: 0.28 Revision Date: 06-04-2024

Part Numbers

Item # Color Port Count Adapter Color
AP101731 Black 6 Port Blue
AP101731APC Black 6 Port Green
AP101743 Black 12 Port Blue
AP101743APC Black 12 Port Green
AP101729 Black 6 Port Beige
AP101729AQ Black 6 Port Aqua
AP101729EV Black 6 Port Erika Violet
AP101741 Black 12 Port Beige
AP101741AQ Black 12 Port Aqua
AP101741EV Black 12 Port Erika Violet

Resources

Resources