Product Number: AX110103-050M

DCX STUB OS2 144F LC/UPC OPN 50M OFNP FL_RB TYPE-A YL_JKT

FX DCX STUB TRUNK, OS2, 144 FIBERS, PRE-TERM 12F CASSETTES (LC/UPC), (JACKETED x 1.0M x IN-LINE) - OPEN (250UM), OFNP, FLEXIBLE RIBBON, TYPE-A, 50 M, YELLOW JACKET

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Fiber Cable Construction

Fiber Type
OS2

Height

0.5 in

Width

3.38 in

Length

5.87 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Blue
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.25 dB -55 dB
Trunk Side Open

Related Parts

DCX Frame Module & Patch Pannel

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.4 Revision Date: 06-23-2025

Update and Revision

Revision Number: 0.4 Revision Date: 06-23-2025