Product Number: FXU Cassette OS2 12P MPO12(F)
FX Ultra Cassette OS2 12 Ports MPO-12 (F)
FX Ultra Cassette OS2 12 Ports MPO-12 Female. Available in multiple fiber connector types.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Construction
Fiber Cable Construction
Fiber Type |
---|
OS2 |
Weight |
0.441 lbs |
---|---|
Height |
1.5 in |
Width |
4.5 in |
Length |
6.6 in |
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
1 Inch Pullout |
---|
Temperature Range
Operating Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-10 to 75°C |
Product Material
Materials
Element | Description | Material | Color |
---|---|---|---|
Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Blue |
Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
Standards
MII Order #39 (China RoHS) |
EUP 50 |
---|
Related Part Numbers
Related Parts |
FX UHD & FXU Patch Panels, FX MPO Trunks |
---|
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
---|
History
Update and Revision |
Revision Number: 0.119 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.119 Revision Date: 05-31-2024 |
---|