Product Number: ECX Splitter Cassette 2x32
FX ECX Splitter Cassette, OS2, 2x32
FX ECX Splitter Cassette, OS2, 2x32, 1 Splitter, SC/APC Input, LC-SX/APC Output, Front
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN |
Construction
Fiber Cable Construction
Fiber Type |
---|
OS2 |
Weight |
0.272 kg |
---|---|
Height |
33.020 mm |
Width |
161.036 mm |
Length |
221.996 mm |
Physical Specifications
Max Capacity |
32 Fibers (Output) |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Front Connection |
Static |
---|---|
Termination Style |
Front |
Temperature Range
Operating Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-10°C To +60°C |
Product Material
Materials
Description | Material | Color | Type |
---|---|---|---|
Housing | PC/ABS | Black | |
Cover | Polycarbonate | Clear-Light Smoke | |
Frame | PC/ABS | Black | Lead Frame |
Adapter Output | Plastic - UL94V-0 | Green | LC-Quad w/ Internal Shutters |
Adapter Input | Plastic - UL94V-0 | Green | SC-Simplex/APC |
Standards
TIA/EIA Compliance |
Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only) |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Related Part Numbers
Related Parts |
FX ECX Housings (4U, 2U, 1U), ECX Splice Cassettes, Patch Cords |
---|
Product Notes
Packaging |
Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
---|
History
Update and Revision |
Revision Number: 0.27 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.27 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # |
---|
SCSX1232SLF |