Raised Floor

Raised-Floor Zone Enclosures

...
Raised-Floor Zone Enclosures

Regions Available: Global
Get Product Alerts

Specifications
Application

Product Overview

Ceiling-or floor-based zone connectivity replaces traditional homeruns to telecom rooms. Feeder category cables or pre-terminated cables are directed to a central distribution point in the zone where they interconnect to individual cable runs that fan out to each workstation outlet.

Benefits

2' x 2' / 2' x 4', Ceiling/floor, Active/passive, Removable Door, Zone connectivity provides a way to keep most cabling permanent and undisturbed while making moves, adds and changes (MAC's) easier

Environmental Space

Indoor

Related Part Numbers

Update and Revision

Revision Number: 0.105 Revision Date: 11-09-2022

Part Numbers
Part # Description Part Class
XUFAE252512-S01 7U Active Raised Floor Enclosure with removable tray for use with Patch Panels Active
XUFPE252512-S01 11U Passive Raised Floor Enclosure for Patch Panels Passive
XUFPE25257-S01 8U divided 4U + 4U Passive Raised Floor Enclosure with Rotating Brackets for 19" patch panels Passive
XUFPE25254-S01 4U divided 2U + 2U Passive Raised Floor Enclosure with Rotating Brackets Passive