Product Number: 10GX Angled PP 48 2U
AX105364-10GX Angled Patch Panel 48 Port 2U
Angled Patch Panel, 48-port, 2U, with 10GX RJ45 Modular Jack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System 10GX, TIA Category 6A, 10GBASE-T |
---|
Physical Characteristics (Overall)
Height |
88.9 mm |
---|---|
Width |
482.600 mm |
Depth |
293.116 mm |
Port Count |
48 Port |
Front Connection |
Angled |
Packaging |
Individually packaged in a cardboard box. |
Weight |
1.515 kg |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Construction and Dimensions
Max Capacity |
48 connectors |
---|
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Standards
Data Category |
Category 6A |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies. |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar. |
---|---|
Notes |
Refer to AX102283 for the Specifications of the Modular Jacks |
History
Update and Revision |
Revision Number: 0.260 Revision Date: 11-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.260 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX105364 | Black | 611589007511 |