Product Number: CAT 6 KCON Cpl PP AngFlx 48 2U
AX104570-CAT 6 KeyConnect Coupler Panel AngleFlex 48 Port, UTP
AngleFlex Patch Panel, 48-port, 2U, CAT6+ RJ45 Coupler
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System CAT6+, TIA Category 6 |
---|
Physical Characteristics (Overall)
Height |
3.5 in |
---|---|
Width |
19.000 in |
Depth |
3.100 in |
Port Count |
48 Port |
Front Connection |
Angled |
Packaging |
Individually packaged in a cardboard box. |
Weight |
5.410 lbs |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Construction and Dimensions
Max Capacity |
48 connectors |
---|
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|
Standards
Data Category |
Category 6 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with CAT6+ Patch Cord and CAT6+ Pre-Terminated Cable Assemblies |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 4 Velcro Straps; 4 Rear Cable Management Bracket, 1 Installation Guide |
---|---|
Notes |
For proper installation refer to Installation Guide PX104673 included with the product |
History
Update and Revision |
Revision Number: 0.57 Revision Date: 11-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.57 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104570 | Black | 611589006798 |