Product Number: KCONN Angled PP 48 2U
AX104601-KeyConnect Angled Patch Panel 48 Port, 2U
KeyConnect Angled Patch Panel, 48-port, 2U, Empty
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 2400 and 1200. |
---|
Physical Characteristics (Overall)
Height |
88.9 mm |
---|---|
Width |
482.600 mm |
Depth |
189.230 mm |
Port Count |
48 Port |
Front Connection |
Angled |
Packaging |
Individually packaged in a cardboard box. |
Weight |
1.139 kg |
Connectors
Materials
Description | Material |
---|---|
Panel | Steel |
Construction and Dimensions
Max Capacity |
48 connectors |
---|
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks as well as KeyConnect Multimedia Modules. |
---|
Product Notes
Included Parts |
4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Cable Management Bar |
---|
History
Update and Revision |
Revision Number: 0.258 Revision Date: 11-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.258 Revision Date: 11-19-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
AX104601 | Black | 611589066976 |