...

Hybrid Termination Box

The DuetConnect™ Hybrid Termination Box is a stackable termination box that enables easy, clean and efficient termination of hybrid cables. As a patented stackable box, it supports modular termination and slack management for fiber and copper while separating fiber and copper conductors to reduce the likelihood of fiber damage. The enclosure can act as a termination point for remote powering and data in applications like distributed antenna systems (DAS), cameras and optical network terminals (ONTs). Multiple cable entry points allow for installation flexibility. Each module can support up to four fibers and four copper conductors.

Features & Benefits

  • Save time and space by terminating hybrid cable in a single box.
  • Simplify fiber installation and remote powering with clear access to fiber ports and copper conductors.
  • Bring remote power to applications that don’t offer a local power source.
  • In-wall conduits for hybrid cable can be used by installing directly onto a junction box.
  • Easily manage and scale density based on needs with up to three stackable units.

 

  LC Quad LC/APC Quad SC Duplex SC/APC Duplex
Fiber adapter and
copper connectors only
FWSHBF04LUW FWSHBF04LXW FWSHBF02SDW FWSHBF02SQW
Pigtails, fiber adapter and
copper connectors
FWSHBS04LUW FWSHBS04LXW FWSHBS02SDW FWSHBS02SQW

 

Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase