Product Number: KEYCONNECT 6-PORT MEDIA BOX
6-Port KeyConnect Termination Media Box
KeyConnect 6 Port Media Box is available in several colors.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Height |
1.06 m |
---|---|
Width |
3.32 |
Depth |
4.87 |
Front Connection |
Flush |
Packaging |
Individually packaged in a box. |
Weight |
0.2 kg |
Connectors
Materials
Material |
---|
Plastic |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-10 to 75°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL2043 Air Handling Spaces |
---|
Related Part Numbers
Related Parts |
Compatible with KeyConnect-style Modular jacks10GX, CAT6+ and CAT5E. |
---|
Product Notes
Included Parts |
(4) #6-32 mounting screws, (2) #4-40 cover std screws, (1) zip tie, (2) label, (2) label, window, (2) 2 sided adhesive |
---|---|
Notes |
suitable for installation in Plenum/Air Handling Spaces per UL 2043 |
History
Update and Revision |
Revision Number: 0.67 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.67 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | Port Count |
---|---|---|
AX106512-BK | Black | 6 Port |
AX105816 | Brown | 6 Port |
AX106512-EW | Electric White | 6 Port |