Product Number: KEYCONNECT BLANK MODULE
KeyConnect Blank Module Insert
KeyConnect Blank Module Insert, Compatible with KeyConnect-style faceplates and patch panels
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Height |
0.85 m |
---|---|
Width |
0.65 |
Depth |
0.79 |
Packaging |
50 units packaged in a plastic bag. |
Weight |
0.002 kg |
Connectors
Materials
Material |
---|
Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Operating Temperature Range |
-10 to 60°C |
Mechanical Characteristics
Footprint/Type |
KeyConnect |
---|---|
Connector/Hardware Retention |
20 lbs |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible KeyConnect-style Faceplate and Patch Panel |
---|
Product Notes
Notes |
For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com/pdfs/Techpprs/InstallationGuide.pdf |
---|
History
Update and Revision |
Revision Number: 0.161 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.161 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color |
---|---|
AX102261 | Almond |
AX102263 | Black |
AX104456 | Dark Gray |
AX104229 | Ivory |