Product Number: MEDIAFLEX ANGLED EDGE SG PLATE

MediaFlex Angled Edge 1-Gang Faceplate

MediaFlex Angled Edge Faceplate, Single Gang. Available in several colors.

  • Availability:
    Global
  • Global inventory:
    Available
MEDIAFLEX ANGLED EDGE SG PLATE
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

4.5 m

Width

2.75

Depth

0.455

Front Connection

Angled

Packaging

Individually packaged in a plastic bag.

Weight

0.069 kg

Materials

Description Material
Faceplate High-impact Thermoplastic, flame-retardant UL94V-0, UV-resistant

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

Mediaflex

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible with MediaFlex Modules

Included Parts

windows, papers, 6-32 screws, installation guide

Notes

For proper installation refer to Installation Guide PX106224 included with the product or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.61 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.61 Revision Date: 03-04-2023

Part Numbers

Item # Color
AX106670 Almond
AX106672 Black
AX106671 Electric White
AX106669 Gray

Resources

Resources