Product Number: MEDIAFLEX SG FACEPLATES
MediaFlex 1-Gang Faceplates
MediaFlex Faceplate, Single Gang
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, Fiber and Coax. |
---|
Physical Characteristics (Overall)
Height |
4.5 m |
---|---|
Width |
3.05 |
Depth |
0.455 |
Front Connection |
Flush |
Packaging |
Individually packaged in a plastic bag. |
Connectors
Materials
Description | Material |
---|---|
Faceplate | Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Operating Temperature Range |
-10 to 60°C |
Mechanical Characteristics
Footprint/Type |
Mediaflex |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with MediaFlex Inserts |
---|
Product Notes
Included Parts |
Windows, paper, 6-32 screws, installation guide |
---|---|
Notes |
For proper installation refer to Installation Guide PX102063 included with the product or visit our web site at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.164 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.164 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color |
---|---|
AX101746 | Almond |
AX101748 | Black |
AX101747 | Electric White |
AX102569 | Ivory |