Product Number: MEDIAFLEX SVGA FEED THROUGH
SVGA Feed Through for MediaFlex
MediaFlex SVGA Feed Through, available in several colors.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multimedia |
---|
Physical Characteristics (Overall)
Height |
1.39 m |
---|---|
Width |
2.05 |
Depth |
0.75 |
Packaging |
Individually packaged in a plastic bag. |
Weight |
0.05 kg |
Connectors
Materials
Description | Material | Type |
---|---|---|
Front Connection | Metal | SVGA FeedThhrough |
Rear Connection | Metal | SVGA FeedThhrough |
Insert | Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Operating Temperature Range |
-10 to 60°C |
Mechanical Characteristics
Footprint/Type |
Mediaflex |
---|---|
Tool Compatibility |
Release Tool (AX101185) |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with MediaFlex Faceplates |
---|
Product Notes
Notes |
For proper installation refer to Installation Guide PX102063 available on our web site at http://www.belden.com |
---|
History
Update and Revision |
Revision Number: 0.72 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.72 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color |
---|---|
AX102335 | Almond |
AX102337 | Black |
AX102336 | Electric White |
AX102581 | Ivory |