Product Number: C6D4CxyyzzzM
CAT 6 Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH
CAT 6 Shielded Copper Patch Cord, 28 AWG, F/UTP, LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 1000Base-T (Gigabit Ethernet), 10Base-T, 100Base-TX. |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | Stranded | BC - Bare Copper | 4 |
Insulation
Material |
---|
PE - Polyethylene |
Outer Shield
Drainwire Material |
---|
Stranded Tinned Copper |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 4.8 mm |
Wiring Scheme |
T568A/B-T568A/B |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Connectors
Materials
Description | Material | Type |
---|---|---|
Plug | Shielded Polycarbonate | RJ45 |
Boot | Polycarbonate | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Electrical Characteristics
Dielectric Strength |
750 V AC (RMS) |
---|---|
Current Rating |
1.5 A |
Insulation Resistance |
5 G ohm*km |
Max Contact Resistance |
20 mOhm |
Rated Voltage |
120 V DC |
Temperature Range
Installation Temperature Range |
0°C To +50°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Plug /Jack Compatibility |
RJ45 |
---|
Termination Interface
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
Standards
ISO/IEC Compliance |
ISO/IEC 11801-1 |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
TIA-568.2-D |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Related Part Numbers
Related Parts |
CAT6 Modular Jacks, CAT6 Patch Panels |
---|
History
Update and Revision |
Revision Number: 0.10 Revision Date: 07-03-2023 |
---|
Information
Update and Revision |
Revision Number: 0.10 Revision Date: 07-03-2023 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C6D4C1100D5M | Black | 0.5 m |
C6D4C110001M | Black | 1 m |
C6D4C110002M | Black | 2 m |
C6D4C110003M | Black | 3 m |