Product Number: REV 10GX UTP LSZH PTERM 6

REV 10GX UTP LSZH PTERM 6

REV 10GX UTP LSZH PTERM 6

  • Availability:
    Global
  • Global inventory:
    Available
REV 10GX UTP LSZH PTERM 6
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

Suitable Applications

IBDN Shielded System 10GX, TIA Category 6A, 10GBASE-T

Total Number of Pairs

24

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a box.

Materials

Description Material Color
Boot LSZH Translucent
Braided Sleeve LSZH
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Outer Jacket LSZH
Insulation PO - Polyolefin
Plug Polycarbonate

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Installation Temperature Range

5°C To +50°C

Storage Temperature Range

-20°C to +60°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

28 mm

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

Data Category

Category 6A

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

Environmental Space

Indoor - Euroclass Eca

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Update and Revision

Revision Number: 0.37 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.37 Revision Date: 11-09-2022

Part Numbers

Item # Color Length
CB06AUCT1W005M White 5 m
CB06AUCT1W010M White 10 m
CB06AUCT1W015M White 15 m
CB06AUCT1W020M White 20 m
CB06AUCT1W025M White 25 m
CB06AUCT1W030M White 30 m
CB06AUCT1W035M White 35 m
CB06AUCT1W040M White 40 m
CB06AUCT1W045M White 45 m
CB06AUCT1W050M White 50 m