10GX F/UTP CMP Pigtails
Regions Available: Global
Suitable Applications |
IBDN Shielded System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T |
---|
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
0.295 in |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Description | Material | Color |
---|---|---|
Boot | Lexan | Translucent |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Inner Jacket | PVC - Polyvinyl Chloride | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Min Bend Radius (Overall Cable) |
2.400 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
UL Rating |
Plenum |
---|---|
Data Category |
Category 6A |
TIA/EIA Compliance |
Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Environmental Space |
Plenum |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
c(UL)us Listed |
---|
Related Parts |
10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels, 10GX IDC Blocks |
---|
Labeling |
Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
---|
Update and Revision |
Revision Number: 0.75 Revision Date: 05-10-2023 |
---|
Item # | Color | Length |
---|---|---|
CAF2200015 | Black | 15 ft |
CAF2200025 | Black | 25 ft |
CAF2200050 | Black | 50 ft |
CAF2300015 | Black | 15 ft |
CAF2300020 | Black | 20 ft |
CAF2300025 | Black | 25 ft |
CAF2300030 | Black | 30 ft |
CAF2300035 | Black | 35 ft |
CAF2300040 | Black | 40 ft |
CAF2300045 | Black | 45 ft |
CAF2300050 | Black | 50 ft |
CAF2206015 | Blue | 15 ft |
CAF2206025 | Blue | 25 ft |
CAF2206050 | Blue | 50 ft |
CAF2306015 | Blue | 15 ft |
CAF2306020 | Blue | 20 ft |
CAF2306025 | Blue | 25 ft |
CAF2306030 | Blue | 30 ft |
CAF2306035 | Blue | 35 ft |
CAF2306040 | Blue | 40 ft |
CAF2306045 | Blue | 45 ft |
CAF2306050 | Blue | 50 ft |
CAF2208015 | Gray | 15 ft |
CAF2208025 | Gray | 25 ft |
CAF2208050 | Gray | 50 ft |
CAF2308015 | Gray | 15 ft |
CAF2308020 | Gray | 20 ft |
CAF2308025 | Gray | 25 ft |
CAF2308030 | Gray | 30 ft |
CAF2308035 | Gray | 35 ft |
CAF2308040 | Gray | 40 ft |
CAF2308045 | Gray | 45 ft |
CAF2308050 | Gray | 50 ft |
CAF2209015 | White | 15 ft |
CAF2209025 | White | 25 ft |
CAF2209050 | White | 50 ft |
CAF2309015 | White | 15 ft |
CAF2309020 | White | 20 ft |
CAF2309025 | White | 25 ft |
CAF2309030 | White | 30 ft |
CAF2309035 | White | 35 ft |
CAF2309040 | White | 40 ft |
CAF2309045 | White | 45 ft |
CAF2309050 | White | 50 ft |