Blog

Why Fusion May Be the Best Choice for Fiber Cable Splicing

Josh Goyke 10.17.2019

When you’re working with fiber, cable splicing may be necessary for a few reasons. First, it can repair a broken fiber link. Or it can connect 250-micron OSP fiber to 900-micron fiber at the building entrance. It also can be used for fiber termination, creating links inside a data center or enterprise network. Regardless of the purpose of your cable splicing, the goal is always the same: To join two optical fibers together in a way that’s strong, secure and high-performing to ensure excellent signal transmission from one cable to the next.

Belden product updates

Be among the first to receive important product updates, insights and news.