Product Number: BHSK020
Slack Management Spool Kit
Slack Management Spool Kit, Black, includes channels and spools (2)
-
Availability:
-
Global inventory:
Specifications
Application
Environmental Space |
Indoor |
---|
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Color |
Black |
Weight |
4.0 lb |
Related Part Numbers
Update and Revision |
Revision Number: 0.43 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.43 Revision Date: 11-09-2022 |
---|
Part Numbers
Part # | Weight |
---|---|
BHSK020 | 4.0 lb |