Zero U Patching

Belden’s Zero U Vertical Patching is an innovative way to accommodate fiber and copper connectivity in data center server and switch cabinets—without taking up valuable rack space. Mounted vertically in the cabinet, patch panels are compatible with Belden fiber and copper connectivity (frames, cassettes and keystone inserts). Belden Zero U Vertical Patching allows for optimal use of mounting space in Belden cabinets by providing high-density connectivity options along equipment mounting rails.

Features & Benefits

  • Increase ROI: Use every rack unit for equipment and move connectivity into underused vertical space within the cabinet
  • Maintain Airflow: Solutions are designed to be used in high-density installations
  • Improve Manageability: More space to manage active equipment, easy access to connectivity and reduced patch cable routing complexity

Belden product updates

Be among the first to receive important product updates, insights and news.