Product Number: Runway Elevation Kit Cabinet

Runway Elevation Cabinet Kit

Runway Elevation Kit - Cabinet

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

Supports cable runway above a continuous row of two and four post racks or cabinets of varying heights, and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother cable transitions.

Benefits

Supports cable runway above a continuous row of two and four post racks or cabinets of varying heights, and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother cable transitions.

Features

Three ranges of incremental elevation, Can be mounted perpendicular or parallel, Cabinet kit includes two pairs of brackets and assembly hardware, Cabinet kits attach directly to the top of the cabinet

Environmental Space

Indoor

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Included Parts

Assembly hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.52 Revision Date: 11-09-2022

Included Parts

Assembly hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.52 Revision Date: 11-09-2022

Part Numbers

Part # Description Color Included Parts Shipping Weight
BLREK506-12B 2", 2.5", 3" Cable Runway Elevation Kit Black Assembly hardware 2.0 lb
BLREK506-16B 4", 5", 6" Cable Runway Elevation Kit Black Assembly hardware 2.4 lb
BLREK506-18B 10", 11", 12" Cable Runway Elevation Kit Black Assembly hardware 3.0 lb