Product Number: Runway Elevation Kit - Rack
Cable Runway Elevation Kit
Runway Elevation Kit - Rack
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Supports cable runway above a continuous row of two and four post racks or cabinets of varying heights, and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother cable transitions. |
---|---|
Benefits |
Supports cable runway above a continuous row of two and four post racks or cabinets of varying heights, and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother cable transitions. |
Features |
Three ranges of incremental elevation, Can be mounted perpendicular or parallel, Rack kit includes a single pair of brackets and assembly hardware, Rack kits attach directly to the top of the rack with a Rack-to-Runway Mounting Plate (BLRT595-9B, -15B), sold separately |
Environmental Space |
Indoor |
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Related Part Numbers
Included Parts |
Assembly hardware |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.147 Revision Date: 11-14-2022 |
Information
Included Parts |
Assembly hardware |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.147 Revision Date: 11-14-2022 |
Part Numbers
Part # | Description | Included Parts | Shipping Weight |
---|---|---|---|
BLREK506-02B | 2", 2.5", 3" Cable Runway Elevation Kit | Assembly hardware | 2.0 lb |
BLREK506-04B | 4", 5", 6" Cable Runway Elevation Kit | Assembly hardware | 2.4 lb |
BLREK506-10B | 10", 11", 12" Cable Runway Elevation Kit | Assembly hardware | 3.0 lb |