Product Number: Triangular Support Bkt - Steel

Triangular Support Bracket, Steel

Triangular Support Bracket - Steel

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Application

Product Overview

Provides wall support for cable runway. Made of cold-rolled steel.

Benefits

Provides wall support for cable runway., Made of cold-rolled steel.

Environmental Space

Indoor

Load Capacity

400 lb

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Included Parts

Kit consists of: (1) vertical wall-mounting bracket, (1) runway support channel, (1) angle support channel, (3) clevis pins (5/16" diameter) & cotter pins, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.147 Revision Date: 11-14-2022

Included Parts

Kit consists of: (1) vertical wall-mounting bracket, (1) runway support channel, (1) angle support channel, (3) clevis pins (5/16" diameter) & cotter pins, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.147 Revision Date: 11-14-2022

Part Numbers

Part # Description Color Included Parts Shipping Weight
BLTSB746-12B 12" Triangular Support Bracket, Steel for use with 6" - 12"W Cable Runway Black Kit consists of: (1) vertical wall-mounting bracket, (1) runway support channel, (1) angle support channel, (3) clevis pins (5/16" diameter) & cotter pins, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers 5.0 lb
BLTSB746-24B 24" Triangular Support Bracket, Steel for use with 24"W Cable Runway Black Kit consists of: (1) vertical wall-mounting bracket, (1) runway support channel, (1) angle support channel, (3) clevis pins (5/16" diameter) & cotter pins, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers 9.0 lb
BLTSB746-18B 18" Triangular Support Bracket, Steel for use with 18"W Cable Runway Black Kit consists of: (1) vertical wall-mounting bracket, (1) runway support channel, (1) angle support channel, (3) clevis pins (5/16" diameter) & cotter pins, (2) 5/16"-18 x 2.25" J-bolts, (2) 5/16"-18 hex nuts & split washers 8.0 lb