Product Number: Wall Angle Support Kit

Wall Angle Support Kit, Cable Runway

Wall Angle Support Kit

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

2" x 2" x 3/16" (7 Gauge) steel support angle is designed for wall-mounting specific widths of cable runway.

Environmental Space

Indoor

Depth

2.0 in

Finish

Black Powdercoat Finish

Material

Steel

Included Parts

Kit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers.

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.144 Revision Date: 11-09-2022

Included Parts

Kit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers.

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.144 Revision Date: 11-09-2022

Part Numbers

Part # Description Color Included Parts Shipping Weight
BLWAS421-12B 12" Wall Angle Support Kit, Cable Runway Black Kit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers. 3.0 lb
BLWAS421-18B 18" Wall Angle Support Kit, Cable Runway Black Kit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers. 5.0 lb
BLWAS421-24B 24" Wall Angle Support Kit, Cable Runway Black Kit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers. 6.0 lb