Product Number: CABLE ENTRY BRUSHES
EDAC51x2 Series
Cable entry brush for E-Serie Cabinets. Brush with an adhesive strip
-
Availability:
-
Global inventory:
Specifications
Application
Environmental Space |
Indoor |
---|
Standards
EU Directive 2011/65/EU (RoHS 2) |
Yes |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Related Part Numbers
Packaging |
Individually packed. |
---|---|
Update and Revision |
Revision Number: 0.54 Revision Date: 04-08-2022 |
Information
Packaging |
Individually packed. |
---|---|
Update and Revision |
Revision Number: 0.54 Revision Date: 04-08-2022 |
Part Numbers
Item # | Length | Width | Application |
---|---|---|---|
EDAC5152 | 370 mm | 90 mm | E-Series Cabinets |
EDAC5162 | 300 mm | 70 mm | E-Series Cabinets |