...

2-Post Racks

Belden offers a complete line of open 2-post racks and rack accessories, from single-rack applications (such as retail and telecom closets) to high-density, multi-rack patching and switching fields (in computer rooms, data centers and central offices). Our unique cable and connectivity expertise is central to the design of this feature-rich racking system, which offers ease of installation, easy MACs and high levels of scalability.

Features & Benefits

  • Complete Rack Solutions: Equipment mounting hardware is included and a grounding stud is standard on all 2-post racks
  • Flexible Options: Choose from steel or aluminum, knockdown or welded construction and black or central office white
  • Protect Equipment: EIA-310-D-compliant racks, choice of 19" or 23" mounting and a complete line of cable management accessories
  • Save Time: Offers quick installation, front- and rear-tapped 2-post rack uprights, and easy rack unit identification
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase