Product Number: XHSN Series Top Panel
XHSN Series Top Panel Options
XHSN Series Top Panel Individual Components Ordering Options
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
---|---|
Environmental Space |
Indoor |
Environmental and Overall Characteristics
Finish |
Medium Texture Powder Coat |
---|---|
Material |
Steel |
Related Part Numbers
Packaging |
If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped. |
---|---|
Update and Revision |
Revision Number: 0.43 Revision Date: 05-31-2024 |
Information
Packaging |
If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped. |
---|---|
Update and Revision |
Revision Number: 0.43 Revision Date: 05-31-2024 |
Part Numbers
Description | Cabinet Frame Width | Cabinet Frame Depth | Cabinet/Top Panel Color | Ordering Part # |
---|---|---|---|---|
10" Fan Top with Brush Frame | 30.0 in | 42.0 in | Black | HSN3042TP401 |
10" Fan Top with Brush Frame | 40.0 in | 42.0 in | Black | HSN4042TP401 |
10" Fan Top with Brush Frame | 30.0 in | 48.0 in | Black | HSN3048TP401 |
10" Fan Top with Brush Frame | 40.0 in | 48.0 in | Black | HSN4048TP401 |