REVConnect® 10GXW System
Outstanding noise immunity and reliability to support multi-gigabit, in-building wireless applications up to 10 Gb/s, as well as smart buildings and MPTL device connections.
Key System Benefits: 10GXW Channel Reach
PoE | 10BASE-T | 100BASE-T | 1000BASE-T | 2.5G/5GBASE-T | 10GBASE-T |
---|---|---|---|---|---|
15W PoE (Type 1) | 140m (459 ft) | 140m (459 ft) | 100m (328 ft) | 100m (328 ft) | 100m (328 ft) |
30W PoE (Type 2) | 130m (426 ft) | 130m (426 ft) | 100m (328 ft) | 100m (328 ft) | 100m (328 ft) |
60W PoE (Type 3) | 130m (426 ft) | 130m (426 ft) | 100m (328 ft) | 100m (328 ft) | 100m (328 ft) |
100W PoE (Type 4) | 120m (394 ft) | 120m (394 ft) | 100m (328 ft) | 100m (328 ft) | 100m (328 ft) |
Benefits of Extended Reach
|
Extended LAN Applications
|