Product Number: 8786
Audio, Control and Instrumentation, 4 Conductor 24 AWG, Shielded; 2 Conductor 22 AWG Unshielded, CM
4 Conductor 24 AWG stranded (7x32) and 2 Conductor 22 AWG stranded (7x30) TC conductors, PVC insulation, (4) conductors cabled, 22 AWG stranded TC drain wire, CM PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 24 AWG | 7x32 | TC - Tinned Copper |
Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.0155 in (0.394 mm) | 0.054 in (1.4 mm) | Blue Quad, Blue, White |
Conductor(s) | PVC - Polyvinyl Chloride | 0.0155 in (0.394 mm) | 0.060 in (1.5 mm) | Black, Green, Red, Yellow, Blue Beldfoil®, Blue, White, Unshielded |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Over Quad | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.028 in (0.71 mm) | 0.236 in |
Overall Cable Diameter (Nominal) |
0.236 in. |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|
32.1 Ohm/1000ft | 11.9 Ohm/1000ft (39.0 Ohm/km) | 65% | 1.5 Amps per Conductor at 25ºC (24 AWG) |
15 Ohm/1000ft (49 Ohm/km) | 3 Amps per Conductor at 25ºC (22 AWG) |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C | -20°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.36 in (59.9 mm) | 2.36 in |
Max. Pull Tension |
49.3 lbs (22.4 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Inner Beldfoil« shield over 24 AWG quads. (4) conductors cabled under 100% Beldfoil« shield; (2) conductors unshielded. Quad connection scheme: The black & red wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the green & yellow wires (or remaining wires) are connected together to form the second conductor. |
---|
History
Update and Revision |
Revision Number: 0.362 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.362 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8786 060500 | Chrome | Reel | 500 ft | 612825216377 | C |
8786 060U500 | Chrome | UnReel | 500 ft | 612825216407 |