Product Number: 62P1802

Inst PVC/PVC, 2 Pr #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet

UL Instrumentation, 2 Pair 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 0.088 in (2.2 mm) Black & White and numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC/Nylon - Polyvinyl Chloride + Nylon 0.047 in (1.2 mm) 0.429 in Yes

Overall Cable Diameter (Nominal)

0.429 in

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
6.6 Ohm/1000ft 11.9 Ohm/1000ft (39.0 Ohm/km) 12 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating Installation
UL: 75°C Wet, 90°C Dry; NPLF: 90°C -20°C to +90°C Dry, +75°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
5.148 in (130.8 mm) 5.148 in

Max. Pull Tension

117 lbs (53.1 kg)

Bulk Cable Weight

75 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.48 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.48 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
62P1802 0105000 Reel 612825359920
62P180201010000 Reel