Product Number: RST 8-09

M12 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 8-pin, A-coded, orange body, 30 V AC/DC, 2 A; PUR orange cable, 7-wires, 0.25 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 8-pin, A-coded, orange body, 30 V AC/DC, 2 A; PUR orange cable, 7-wires, 0.25 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Information

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white brown green yellow grey pink blue shield

Product Family

Sensor / Actuator Connectors

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

8

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Screw

Voltage Rating

30 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Current Rating

2 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU-GF

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Orange

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

009

Conductor Size

0.25 mm²

Number of Wires

7

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

orange

Cable Diameter D

ø 6.0 ± 0.2 mm

Wire Insulation Material

HDPE

Insulated Wire Diameter

ø 1.1 ± 0.05 mm

Foil shield

Al-PT

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 20 °C - + 90 °C

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of PVC and silicone; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Coldness flexibility

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Update and Revision

Revision Number: 0.80 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.80 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length Rated Current
12083 RST 8-09/10 M 10 m 2 A
12084 RST 8-09/2 M 2 m 2 A
12085 RST 8-09/5 M 5 m 2 A
82446 RST 8-09/1 M 1 m 2 A