Single Pair Ethernet (SPE) Connectors

Compact, industrial-grade SPE products designed to enable the connection from IP20 controlled environments down to IP65/IP67 harsh industrial areas and tight transportation applications. Delivers cost-effective, future-proof, sustainable connectivity in automated environments where real-time data is essential to optimizing operations.

Features & Benefits

  • High-Performance Bandwidth Support: up to 10Gbits/s
  • Future-proof: Ethernet-based, the simplified network topology enables seamless connectivity from sensors to the cloud; gateways become optional
  • Rugged Protection from Harsh Conditions: protects against mechanical shock, vibration, dust, chemicals and temperature extremes; suitable for M313C3E3 environments
  • Compact, Lightweight Design: increased flexibility and bending ratios make the cordsets easy to commission and overcome tight space constraints
  • Built for Sustainability: manufactured with up to 55% less metal and plastic than popular Ethernet cordsets, without sacrificing performance; IEC 63171-6, Lead-free RoHS compliant

SPE Product Portfolio Visual Guide 

Related Product Types
Product Type Receptacles Cordset Field Attachable
T1 Industrial
M8
M12
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase