Tactical Fiber Optic Cable

Update Description: Belden's tactical cables are re-deployable audio/video communications cables designed to support military use, outdoor news, sportsing, and other events. Rated for harsh environments and outside exterior plant applications, they provide unprecedented flexibility coupled with a high crush resistance. The military inspired MaxiBend™ Tactical Fiber provides the utmost durability for repeated deployment and retrieval in severe environments.

Features & Benefits

  • Fast Field Termination: 900 µm tight buffered fibers make termination simpler
  • Ideal for Outdoor Applications: Features a UV-resistant jacket
  • Rugged Construction: Superior level of crush resistance and repeat-use resistance
  • Technical Details
TypeFiber countFiber typeTech data
Outdoor2-24 fibersOM1, OS2Tech sheet
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase