...

Building Automation Switch

The Building Automation Switch from Belden fits directly into electrical distribution boards, making it easier and more efficient to install. Equipped with its own power supply, the switch provides a cost-effective and space-saving solution for electricians in commercial and non-residential smart buildings, as well as smart homes. Offering both Power over Ethernet (PoE) and PoE+ for various configurations, the Building Automation Switch enables reliable, fast Ethernet communication.

Features & Benefits

  • Easy to Install: Fits directly inside of standard electrical distribution boards
  • Saves Space and Costs: Eliminates the need for an extra power supply with embedded PoE and PoE+ options available
  • Fast, Reliable Communication: Up to 8 ports directly integrated within the switch, supporting speeds up to 100 Mbit/s
Technical Details
Product Variants
Fast Ethernet, 8TX, 230V
Fast Ethernet, 8TX, 230V, PoE, 55W
Fast Ethernet, 8TX, 24V
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase