...

HDMI and DVI Assemblies

When you don’t have the resources or time to make your own cables, buying assemblies is easy and economical. Belden's line of molded AV assemblies includes a range of outputs: locking HDMI, high-speed HDMI, mini HDMI, micro HDMI, DVI-D, and DVI-I. Assemblies come in various standard lengths ranging from 2 ft to 100 ft. All assemblies are UL Listed and meet Belden performance standards to ensure field reliability.

Features & Benefits

  • Made for Today's Technology: HDMI supports UHD/4K, DVI has transfer rates of up to 9.9 Gb/s and offers easy installation in tight spaces
  • Built to Last: Designed for unmatched high lifecycle performance, quality and longevity
HDMI Product Variations
Length Standard Mini to Standard Micro to Standard
1mHDE001MBHDM001MBHDC001MB
1.5mHDE002MBHDM002MBHDC002MB
3mHDE003MBHDM003MBHDC003MB
5mHDE005MB --- ---
7mHDE007MB --- ---
10mHDE010MB --- ---
15mHDE015MB --- ---
20mHDE020MB --- ---
1.5 ft.HDE002FB --- ---
2 ft. --- --- ---
3 ft.HDE003FB --- ---
4 ft. --- --- ---
6 ft.HDE006FB --- ---
8 ft.HDE008FB --- ---
10 ft.HDE010FB --- ---
15 ft.HDE015FB --- ---
25 ft.HDE025FB --- ---
35 ft.HDE035FB --- ---
50 ft.HDE050FB --- ---
DVI Product Variations
Length Single Link DVI-D
6 ft.DSD006FB
15 ft.DSD015FB