PROFIBUS/PROFINET Cable

Downtime in industrial applications is extremely costly: Belden’s PROFIBUS DP, PROFIBUS PA and PROFINET Cables ensure maximum reliability, uptime, and performance. Tested, certified and proven to ensure application flexibility in tough environments, including outdoors and in areas where multiple cable runs are required. Cables are designed to withstand the destructive effects of temperature extremes, humidity, moisture, dust and oil.

Features & Benefits

  • Ruggedized Design: Designed to withstand harsh environments and temperature extremes
  • Installation Versatility: Robust shielding/armoring options; PLTC rating for use in 300V applications
TypeAWG PairsExtra Description* Technical Data
PROFIBUS DP 600 V AWM or,  300 V PLTC 22  1StandardProduct Detail
Aluminum Armor Download
Steel Armor Download
Continuous ArmorProduct Detail
Extreme Chemical Resistance (CPE Jacket) Download
Low Smoke, Zero Halogen Download
High FlexProduct Detail
PROFIBUS PA 300 V PLTC-ER / ITC 18 1 StandardProduct Detail
Aluminum Armor Download
Steel Armor Download
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.