Control Cable
Belden offers a wide selection of UL-rated 600V Tray Cables, as well as CSA Teck and ACIC Cables suitable for a variety of control applications (available in multi-conductor versions). Support automation and instrumentation applications with Control Cables that can help regulate automated processes. Backed by a 10-year, no-cost warranty, these Control Cables have proven reliability and performance across industrial settings.
Features & Benefits
- Proven Performance: Robust cables are field tested and proven to perform in the industrial space
- Withstands Extremes: Designed with proprietary materials, the cables are engineered to last
- Variety of Options: Offered in a variety of material options, including proprietary LSZH, PVC/nylon, etc., to ensure you find the cable you need
-
Product Listing
Resources