Hirschmann Managed OCTOPUS Ethernet IP67/IP65 Switches
The OCTOPUS Family of managed switches provide IP65/67 waterproof and dust-tight protection as well as ratings for on-board rail, fire protection in trains, railway line use, ship use, and road vehicle use. For high bandwidth applications, the Full Gigabit Managed versions comes equipped with full Gigabit Ethernet capability on all ports. Some versions support Power over Ethernet (PoE). NOTE: Belden will discontinue OCTOPUS Classic variants of Hirschmann Classic Software Switches. The LAST ORDER DATE is 31 December 2023. Newer models of these switches are available running the state-of-the-art Hirschmann Operating System HiOS. These switches are drop-in replacements for their Classic Software based equivalents.
Features & Benefits
- Approved for Transportation Use: Meets regulations for railway vehicles, along railway lines, for fire protection in trains and in road vehicles
- Built to Last: Housing ensures the highest industrial protection ratings (IP67/IP65) for mechanical stress, humidity, dirt, dust, shock and vibration
- Rapid Switch Selection: Online configurator makes it easy to find the switch that works best for your application
- Support Multiple Protocols: Models available to support Profinet, EtherNet/IP and Modbus TCP
-
TECHNICAL DETAIL
-
Product Listing
Belden will discontinue OCTOPUS Classic variants of Hirschmann Classic Software Switches. The last order date is 31 December 2023. Newer models of these switches are available running the state-of-the-art Hirschmann Operating System HiOS. These switches are drop-in replacements for their Classic Software based equivalents. Read More.
IP67 Rated
Resources
Product Bulletins
Guides